Grove Gear HMQ252-60-2-2.000-180TC-L9
Part #:HMQ252-60-2-2.000-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | C: | 14 in |
| D: | 5.12 | LQ1: | 8.61 in |
| AD: | 8.85 | B: | 13 |
| AE1: | 0.97 | I: | 7.5 in |
| BD: | 9 | AK: | 8.5 |
| AJ: | 7.25 | AE2: | 0.68 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| BF: | 0.53 | G: | 2.91 |
| V: | 4.26 in | AG: | 10.5 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.265 | Product Type: | Right Angle |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Bore Code: | 32 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Ratio Range: | 60:1 |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

