Grove Gear HMQ252-60-2-2.000-210TC-L1
Part #:HMQ252-60-2-2.000-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AD: | 8.85 |
| AG: | 10.5 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| BE1: | 0.5 in | F: | 5.81 |
| AE1: | 0.97 | B: | 13 |
| AE2: | 0.68 | I: | 7.5 in |
| AJ: | 7.25 | D: | 5.12 |
| RQ: | 7.98 in | T: | 2 |
| LQ1: | 8.61 in | G: | 2.91 |
| BF: | 0.53 | BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.265 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2 in |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Ratio Range: | 60:1 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Bore Code: | 32 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

