Grove Gear HMQ252-60-2-2.000-210TC-L3
Part #:HMQ252-60-2-2.000-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 10.5 |
| AD: | 8.85 | F: | 5.81 |
| BD: | 9 | BE1: | 0.5 in |
| C: | 14 in | D: | 5.12 |
| T: | 2 | AE2: | 0.68 |
| AK: | 8.5 | I: | 7.5 in |
| B: | 13 | V: | 4.26 in |
| LQ1: | 8.61 in | BF: | 0.53 |
| RQ: | 7.98 in | G: | 2.91 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
Technical Specifications
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Ratio: | 60:1 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 4.265 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 5/16 X 5/32 |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

