How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | I: | 7.5 in |
| AD: | 8.85 | D: | 5.12 |
| AJ: | 7.25 | F: | 5.81 |
| LQ1: | 9.17 in | RQ: | 8.54 in |
| BD: | 9 | AE2: | 0.68 |
| AG: | 10.5 | V: | 4.26 in |
| G: | 2.91 | C: | 14 in |
| B: | 13 | BE1: | 0.5 in |
| T: | 2 | AK: | 8.5 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Center Distance (in): | 5.25 | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 4.265 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Model Code: | HMQ252 | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

