How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AE2: | 0.68 |
| BE1: | 0.5 in | AE1: | 0.97 |
| BD: | 9 | LQ1: | 9.17 in |
| V: | 4.26 in | B: | 13 |
| I: | 7.5 in | AD: | 8.85 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AK: | 8.5 |
| RQ: | 8.54 in | D: | 5.12 |
| G: | 2.91 | AJ: | 7.25 |
| F: | 5.81 | AG: | 10.5 |
Technical Specifications
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output RPM: | 29.2 |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Output Key: | 1/2 X 3.38 |
| Model Code: | HMQ252 | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 4.265 | Gear Type: | Worm |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3412 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Bore Code: | 32 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

