How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE1: | 0.97 |
| BE1: | 0.5 in | AK: | 8.5 |
| V: | 4.26 in | RQ: | 8.54 in |
| T: | 2 | LQ1: | 9.17 in |
| I: | 7.5 in | F: | 5.81 |
| AG: | 10.5 | AE2: | 0.68 |
| G: | 2.91 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| BF: | 0.53 | C: | 14 in |
| D: | 5.12 | B: | 13 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Ratio: | 60:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Motor Frame Size: | 250TC | Thrust Rating - output shaft: | 3412 |
| Input HP @ 1750 RPM: | 4.265 | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

