How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AK: | 8.5 | BE1: | 0.5 in |
| B: | 13 | AJ: | 7.25 |
| C: | 14 in | AE2: | 0.68 |
| T: | 2 | D: | 5.12 |
| V: | 4.26 in | AE1: | 0.97 |
| F: | 5.81 | G: | 2.91 |
| I: | 7.5 in | AD: | 8.85 |
| RQ: | 8.54 in | LQ1: | 9.17 in |
| BD: | 9 | AG: | 10.5 |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Model Code: | HMQ252 |
| Ratio: | 60:1 | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Motor Frame Size: | 250TC |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.265 | Bore Code: | 32 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

