How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | RQ: | 7.35 in |
| BF: | 0.41 | B: | 13 |
| AD: | 8.85 | BD: | 5.88 |
| AK: | 4.5 | LQ: | 7.85 in |
| V: | 4.26 in | AJ: | 5.88 |
| Center Distance (in): | 5.25 in | F: | 5.81 |
| I: | 7.5 in | C: | 14 in |
| BE: | 0.38 in | AE2: | 0.68 |
| AG: | 10.5 | AE1: | 0.97 |
| D: | 5.12 | G: | 2.91 |
Technical Specifications
| Assembly: | HMQ-2 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 4.265 | Ratio: | 60:1 |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 29.2 | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

