How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BF: | 0.41 |
| G: | 2.91 | AG: | 10.5 |
| BE: | 0.38 in | AE2: | 0.68 |
| B: | 13 | Center Distance (in): | 5.25 in |
| AK: | 4.5 | AE1: | 0.97 |
| F: | 5.81 | AJ: | 5.88 |
| RQ: | 7.35 in | BD: | 5.88 |
| AD: | 8.85 | V: | 4.26 in |
| D: | 5.12 | C: | 14 in |
| T: | 2 | LQ: | 7.85 in |
Technical Specifications
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Bore Code: | 32 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output RPM: | 29.2 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 4.265 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Assembly: | HMQ-2 |
| Model Code: | HMQ252 | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

