How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | D: | 5.12 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| BD: | 5.88 | AE2: | 0.68 |
| RQ: | 7.35 in | BF: | 0.41 |
| AD: | 8.85 | T: | 2.188 |
| V: | 4.26 in | LQ: | 7.85 in |
| AJ: | 5.88 | C: | 14 in |
| AK: | 4.5 | AG: | 10.5 |
| I: | 7.5 in | B: | 13 |
| BE: | 0.38 in | G: | 2.91 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 60:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ252 | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 4.265 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

