How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | B: | 13 |
| G: | 2.91 | AJ: | 5.88 |
| BD: | 5.88 | D: | 5.12 |
| RQ: | 7.35 in | V: | 4.26 in |
| AE2: | 0.68 | T: | 2.188 |
| F: | 5.81 | C: | 14 in |
| AE1: | 0.97 | BF: | 0.41 |
| LQ: | 7.85 in | AG: | 10.5 |
| AK: | 4.5 | I: | 7.5 in |
| BE: | 0.38 in | AD: | 8.85 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.265 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Bore Code: | 35 | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 60:1 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Output RPM: | 29.2 | Output Diameter (in): | 2.188 in |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

