Grove Gear HMQ252-60-2-2.188-180TC-L1
Part #:HMQ252-60-2-2.188-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AD: | 8.85 |
| BD: | 9 | B: | 13 |
| BF: | 0.53 | F: | 5.81 |
| RQ: | 7.98 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| BE1: | 0.5 in | AG: | 10.5 |
| T: | 2.188 | AE2: | 0.68 |
| C: | 14 in | AE1: | 0.97 |
| V: | 4.26 in | D: | 5.12 |
| LQ1: | 8.61 in | G: | 2.91 |
Technical Specifications
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Ratio: | 60:1 |
| Output RPM: | 29.2 | Output Shaft Direction: | 2 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 4.265 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Model Code: | HMQ252 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

