Grove Gear HMQ252-60-2-2.188-180TC-L2
Part #:HMQ252-60-2-2.188-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | BD: | 9 |
| F: | 5.81 | AE1: | 0.97 |
| C: | 14 in | B: | 13 |
| I: | 7.5 in | V: | 4.26 in |
| AK: | 8.5 | AE2: | 0.68 |
| T: | 2.188 | AJ: | 7.25 |
| BE1: | 0.5 in | RQ: | 7.98 in |
| BF: | 0.53 | D: | 5.12 |
| AD: | 8.85 | AG: | 10.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Bore Code: | 35 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 4.265 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

