Grove Gear HMQ252-60-2-2.188-180TC-L4
Part #:HMQ252-60-2-2.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | BF: | 0.53 |
| BE1: | 0.5 in | G: | 2.91 |
| AD: | 8.85 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| AG: | 10.5 | F: | 5.81 |
| C: | 14 in | T: | 2.188 |
| RQ: | 7.98 in | I: | 7.5 in |
| AE1: | 0.97 | AJ: | 7.25 |
| AK: | 8.5 | B: | 13 |
| BD: | 9 | LQ1: | 8.61 in |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Bore Code: | 35 |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3412 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.265 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

