Grove Gear HMQ252-60-2-2.188-180TC-L9
Part #:HMQ252-60-2-2.188-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | V: | 4.26 in |
| D: | 5.12 | AJ: | 7.25 |
| F: | 5.81 | AE2: | 0.68 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | T: | 2.188 |
| AD: | 8.85 | C: | 14 in |
| BE1: | 0.5 in | AG: | 10.5 |
| RQ: | 7.98 in | BD: | 9 |
| G: | 2.91 | BF: | 0.53 |
| LQ1: | 8.61 in | AK: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.125 |
| Ratio Range: | 60:1 | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Bore Code: | 35 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 4.265 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 180TC | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Output RPM: | 29.2 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

