How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | RQ: | 7.98 in |
| I: | 7.5 in | T: | 2.188 |
| AE2: | 0.68 | AK: | 8.5 |
| B: | 13 | BF: | 0.53 |
| BD: | 9 | G: | 2.91 |
| AD: | 8.85 | AG: | 10.5 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | F: | 5.81 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| BE1: | 0.5 in | C: | 14 in |
Technical Specifications
| Model Code: | HMQ252 | Gear Type: | Worm |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 4.265 | Input Bore (C Face): | 1.375 |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

