How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AG: | 10.5 |
| AE2: | 0.68 | D: | 5.12 |
| RQ: | 8.54 in | B: | 13 |
| G: | 2.91 | BD: | 9 |
| C: | 14 in | F: | 5.81 |
| LQ1: | 9.17 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | V: | 4.26 in |
| AJ: | 7.25 | I: | 7.5 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AE1: | 0.97 | AK: | 8.5 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Model Code: | HMQ252 |
| Output Diameter (in): | 2.188 in | Output RPM: | 29.2 |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.265 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3412 |
| Motor Frame Size: | 250TC | Input Bore (C Face): | 1.625 |
| Ratio Range: | 60:1 | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

