How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | BD: | 9 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| AE2: | 0.68 | C: | 14 in |
| AE1: | 0.97 | G: | 2.91 |
| AK: | 8.5 | D: | 5.12 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | V: | 4.26 in |
| RQ: | 8.54 in | B: | 13 |
| F: | 5.81 | AJ: | 7.25 |
| I: | 7.5 in | AG: | 10.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Housing Material: | Cast Iron | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 4.265 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Bore Code: | 35 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Assembly: | HMQ-2 | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

