How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 5.81 | BE: | 0.38 in |
| T: | 2.188 | I: | 7.5 in |
| C: | 14 in | RQ: | 7.35 in |
| AE2: | 0.68 | AK: | 4.5 |
| V: | 4.26 in | AD: | 8.85 |
| AE1: | 0.97 | BF: | 0.41 |
| D: | 5.12 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| BD: | 5.88 | G: | 2.91 |
| AJ: | 5.88 | B: | 13 |
Technical Specifications
| Ratio: | 60:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 4.265 | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 35 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

