How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AD: | 8.85 |
| F: | 5.81 | RQ: | 7.35 in |
| I: | 7.5 in | AE1: | 0.97 |
| AG: | 10.5 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | B: | 13 |
| C: | 14 in | V: | 4.26 in |
| AK: | 4.5 | AE2: | 0.68 |
| D: | 5.12 | G: | 2.91 |
| BF: | 0.41 | AJ: | 5.88 |
| LQ: | 7.85 in | BD: | 5.88 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 60:1 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 4.265 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Model Code: | HMQ252 | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

