How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | B: | 13 |
| BD: | 5.88 | AG: | 10.5 |
| F: | 5.81 | C: | 14 in |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AE1: | 0.97 |
| V: | 4.26 in | G: | 2.91 |
| BE: | 0.38 in | AE2: | 0.68 |
| D: | 5.12 | AK: | 4.5 |
| I: | 7.5 in | T: | 2.25 |
| AJ: | 5.88 | BF: | 0.41 |
Technical Specifications
| Bore Code: | 36 | Gear Type: | Worm |
| Model Code: | HMQ252 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.265 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Ratio Range: | 60:1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2.25 in |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 29.2 | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

