Grove Gear HMQ252-60-2-2.250-180TC-L2
Part #:HMQ252-60-2-2.250-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| F: | 5.81 | BE1: | 0.5 in |
| T: | 2.25 | V: | 4.26 in |
| G: | 2.91 | AJ: | 7.25 |
| AE2: | 0.68 | AG: | 10.5 |
| BD: | 9 | B: | 13 |
| RQ: | 7.98 in | I: | 7.5 in |
| D: | 5.12 | LQ1: | 8.61 in |
| AE1: | 0.97 | C: | 14 in |
| AK: | 8.5 | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 60:1 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 36 | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 4.265 | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.25 in | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

