Grove Gear HMQ252-60-2-2.250-180TC-L3
Part #:HMQ252-60-2-2.250-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BF: | 0.53 |
| C: | 14 in | AE2: | 0.68 |
| AE1: | 0.97 | T: | 2.25 |
| AK: | 8.5 | LQ1: | 8.61 in |
| F: | 5.81 | V: | 4.26 in |
| B: | 13 | AJ: | 7.25 |
| AD: | 8.85 | I: | 7.5 in |
| AG: | 10.5 | G: | 2.91 |
| BD: | 9 | RQ: | 7.98 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output RPM: | 29.2 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 60:1 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 4.265 | Bore Code: | 36 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 2.25 in | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

