Grove Gear HMQ252-60-2-2.250-180TC-L4
Part #:HMQ252-60-2-2.250-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | RQ: | 7.98 in |
| D: | 5.12 | AD: | 8.85 |
| V: | 4.26 in | AE2: | 0.68 |
| BF: | 0.53 | LQ1: | 8.61 in |
| AJ: | 7.25 | F: | 5.81 |
| T: | 2.25 | G: | 2.91 |
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | C: | 14 in |
| AE1: | 0.97 | B: | 13 |
| I: | 7.5 in | AG: | 10.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.265 | Assembly: | HMQ-2 |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2.25 in | Bore Code: | 36 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3412 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

