Grove Gear HMQ252-60-2-2.250-180TC-L9
Part #:HMQ252-60-2-2.250-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AE2: | 0.68 |
| F: | 5.81 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| G: | 2.91 | T: | 2.25 |
| AG: | 10.5 | C: | 14 in |
| RQ: | 7.98 in | V: | 4.26 in |
| AK: | 8.5 | LQ1: | 8.61 in |
| AD: | 8.85 | AJ: | 7.25 |
| BF: | 0.53 | I: | 7.5 in |
| BD: | 9 | D: | 5.12 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 4.265 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Output Diameter (in): | 2.25 in | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 60:1 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 36 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

