How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 2.91 |
| AK: | 8.5 | V: | 4.26 in |
| AG: | 10.5 | LQ1: | 8.61 in |
| RQ: | 7.98 in | AE2: | 0.68 |
| AJ: | 7.25 | C: | 14 in |
| T: | 2.25 | BF: | 0.53 |
| D: | 5.12 | BD: | 9 |
| F: | 5.81 | AE1: | 0.97 |
| B: | 13 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3412 |
| Ratio: | 60:1 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.265 |
| Output Diameter (in): | 2.25 in | Bore Code: | 36 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

