How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BF: | 0.53 |
| B: | 13 | AJ: | 7.25 |
| BD: | 9 | AK: | 8.5 |
| T: | 2.25 | AE2: | 0.68 |
| G: | 2.91 | LQ1: | 9.17 in |
| V: | 4.26 in | F: | 5.81 |
| AD: | 8.85 | BE1: | 0.5 in |
| I: | 7.5 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | RQ: | 8.54 in |
| AE1: | 0.97 | C: | 14 in |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.265 |
| Ratio Range: | 60:1 | Thrust Rating - output shaft: | 3412 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 36 |
| Motor Frame Size: | 250TC | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Diameter (in): | 2.25 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

