How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | LQ1: | 9.17 in |
| AE2: | 0.68 | C: | 14 in |
| AK: | 8.5 | V: | 4.26 in |
| D: | 5.12 | B: | 13 |
| G: | 2.91 | I: | 7.5 in |
| BD: | 9 | F: | 5.81 |
| RQ: | 8.54 in | AE1: | 0.97 |
| AG: | 10.5 | AJ: | 7.25 |
| BF: | 0.53 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
Technical Specifications
| Bore Code: | 36 | Input Bore (C Face): | 1.625 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3412 |
| Ratio Range: | 60:1 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 2.25 in |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 4.265 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

