How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.17 in | C: | 14 in |
| AE1: | 0.97 | F: | 5.81 |
| BE1: | 0.5 in | AJ: | 7.25 |
| T: | 2.25 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| B: | 13 | D: | 5.12 |
| G: | 2.91 | BF: | 0.53 |
| BD: | 9 | V: | 4.26 in |
| AD: | 8.85 | AK: | 8.5 |
| RQ: | 8.54 in | AE2: | 0.68 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Product Type: | Right Angle |
| Output Diameter (in): | 2.25 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Motor Frame Size: | 250TC | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 3412 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 4.265 |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Bore Code: | 36 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

