Grove Gear HMQ252-60-2-2.250-56C-L2
Part #:HMQ252-60-2-2.250-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | F: | 5.81 |
| B: | 13 | G: | 2.91 |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BF: | 0.41 |
| V: | 4.26 in | AE2: | 0.68 |
| RQ: | 7.35 in | LQ: | 7.85 in |
| BD: | 5.88 | AG: | 10.5 |
| AJ: | 5.88 | AE1: | 0.97 |
| D: | 5.12 | AK: | 4.5 |
| C: | 14 in | T: | 2.25 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Bore Code: | 36 | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 4.265 | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Diameter (in): | 2.25 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Ratio Range: | 60:1 | Assembly: | HMQ-2 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

