Grove Gear HMQ252-60-2-2.438-140TC
Part #:HMQ252-60-2-2.438-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | V: | 4.26 in |
| AE1: | 0.97 | AK: | 4.5 |
| T: | 2.438 | I: | 7.5 in |
| AJ: | 5.88 | F: | 5.81 |
| AD: | 8.85 | G: | 2.91 |
| BF: | 0.41 | LQ: | 7.85 in |
| D: | 5.12 | BE: | 0.38 in |
| C: | 14 in | AG: | 10.5 |
| B: | 13 | RQ: | 7.35 in |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output RPM: | 29.2 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.265 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Output Diameter (in): | 2.438 in | Thrust Rating - output shaft: | 3412 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 39 | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

