Grove Gear HMQ252-60-2-2.438-180TC-L2
Part #:HMQ252-60-2-2.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | I: | 7.5 in |
| T: | 2.438 | G: | 2.91 |
| AD: | 8.85 | V: | 4.26 in |
| BE1: | 0.5 in | AJ: | 7.25 |
| C: | 14 in | F: | 5.81 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| B: | 13 | AE2: | 0.68 |
| BF: | 0.53 | AE1: | 0.97 |
| AK: | 8.5 | BD: | 9 |
| D: | 5.12 | LQ1: | 8.61 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.438 in |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 3412 |
| Bore Code: | 39 | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 4.265 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio: | 60:1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 29.2 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

