Grove Gear HMQ252-60-2-2.438-210TC
Part #:HMQ252-60-2-2.438-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | G: | 2.91 |
| AJ: | 7.25 | BD: | 9 |
| F: | 5.81 | LQ1: | 8.61 in |
| BE1: | 0.5 in | AE1: | 0.97 |
| I: | 7.5 in | AE2: | 0.68 |
| AK: | 8.5 | T: | 2.438 |
| Center Distance (in): | 5.25 in | C: | 14 in |
| AG: | 10.5 | V: | 4.26 in |
| RQ: | 7.98 in | BF: | 0.53 |
| B: | 13 | AD: | 8.85 |
Technical Specifications
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Output Key: | 5/8 X 4.00 | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Diameter (in): | 2.438 in | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Bore Code: | 39 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 4.265 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

