Grove Gear HMQ252-60-2-2.438-210TC-L1
Part #:HMQ252-60-2-2.438-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | V: | 4.26 in |
| C: | 14 in | T: | 2.438 |
| B: | 13 | LQ1: | 8.61 in |
| BE1: | 0.5 in | D: | 5.12 |
| F: | 5.81 | RQ: | 7.98 in |
| G: | 2.91 | BF: | 0.53 |
| AG: | 10.5 | AE1: | 0.97 |
| AE2: | 0.68 | I: | 7.5 in |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Model Code: | HMQ252 | Ratio Range: | 60:1 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.265 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 3412 | Output Diameter (in): | 2.438 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Output RPM: | 29.2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Bore Code: | 39 | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

