Grove Gear HMQ252-60-2-2.438-210TC-L2
Part #:HMQ252-60-2-2.438-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | T: | 2.438 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| D: | 5.12 | F: | 5.81 |
| AE2: | 0.68 | BE1: | 0.5 in |
| BF: | 0.53 | G: | 2.91 |
| C: | 14 in | AG: | 10.5 |
| AE1: | 0.97 | V: | 4.26 in |
| I: | 7.5 in | RQ: | 7.98 in |
| AK: | 8.5 | AJ: | 7.25 |
| LQ1: | 8.61 in | BD: | 9 |
Technical Specifications
| Center Distance (in): | 5.25 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Bore Code: | 39 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.375 | Output Key: | 5/8 X 4.00 |
| Thrust Rating - output shaft: | 3412 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.265 | Output RPM: | 29.2 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.438 in | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

