Grove Gear HMQ252-60-2-2.438-210TC-L4
Part #:HMQ252-60-2-2.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.438 | LQ1: | 8.61 in |
| AE2: | 0.68 | AG: | 10.5 |
| AK: | 8.5 | RQ: | 7.98 in |
| AD: | 8.85 | G: | 2.91 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | C: | 14 in |
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 4.26 in | B: | 13 |
| AE1: | 0.97 | BD: | 9 |
| D: | 5.12 | I: | 7.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3412 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Bore Code: | 39 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.438 in |
| Input HP @ 1750 RPM: | 4.265 | Ratio Range: | 60:1 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

