How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | F: | 5.81 |
| D: | 5.12 | AE2: | 0.68 |
| C: | 14 in | BF: | 0.53 |
| B: | 13 | AD: | 8.85 |
| RQ: | 8.54 in | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AG: | 10.5 | AJ: | 7.25 |
| LQ1: | 9.17 in | V: | 4.26 in |
| BD: | 9 | T: | 2.438 |
| AE1: | 0.97 | G: | 2.91 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.265 | Ratio Range: | 60:1 |
| Output Diameter (in): | 2.438 in | Output Shaft Direction: | 2 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Bore Code: | 39 |
| Input Style: | C-Face Quill | Ratio: | 60:1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output RPM: | 29.2 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 1.625 |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Motor Frame Size: | 250TC | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

