Grove Gear HMQ252-60-2-2.438-56C-L1
Part #:HMQ252-60-2-2.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | AG: | 10.5 |
| LQ: | 7.85 in | AE1: | 0.97 |
| D: | 5.12 | RQ: | 7.35 in |
| I: | 7.5 in | AE2: | 0.68 |
| V: | 4.26 in | G: | 2.91 |
| BE: | 0.38 in | BD: | 5.88 |
| BF: | 0.41 | AK: | 4.5 |
| AD: | 8.85 | Center Distance (in): | 5.25 in |
| F: | 5.81 | C: | 14 in |
| AJ: | 5.88 | T: | 2.438 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3412 |
| Output RPM: | 29.2 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.265 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Ratio Range: | 60:1 |
| Bore Code: | 39 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.438 in |
| Service Factor: | 1 | Ratio: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

