Grove Gear HMQ252-60-2-2.500-140TC
Part #:HMQ252-60-2-2.500-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | BD: | 5.88 |
| AK: | 4.5 | F: | 5.81 |
| B: | 13 | Center Distance (in): | 5.25 in |
| D: | 5.12 | T: | 2.5 |
| RQ: | 7.35 in | V: | 4.26 in |
| AD: | 8.85 | AE2: | 0.68 |
| C: | 14 in | AJ: | 5.88 |
| I: | 7.5 in | BF: | 0.41 |
| G: | 2.91 | AG: | 10.5 |
| BE: | 0.38 in | LQ: | 7.85 in |
Technical Specifications
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Bore Code: | 40 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ252 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Thrust Rating - output shaft: | 3412 | Assembly: | HMQ-2 |
| Ratio: | 60:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.265 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.5 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

