Grove Gear HMQ252-60-2-2.500-140TC-L1
Part #:HMQ252-60-2-2.500-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | BF: | 0.41 |
| BD: | 5.88 | I: | 7.5 in |
| AG: | 10.5 | BE: | 0.38 in |
| C: | 14 in | D: | 5.12 |
| B: | 13 | AE1: | 0.97 |
| T: | 2.5 | AD: | 8.85 |
| G: | 2.91 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| V: | 4.26 in | AJ: | 5.88 |
| F: | 5.81 | AK: | 4.5 |
Technical Specifications
| Bore Code: | 40 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Output Diameter (in): | 2.5 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3412 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.265 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

