Grove Gear HMQ252-60-2-2.500-140TC-L2
Part #:HMQ252-60-2-2.500-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AE1: | 0.97 |
| BD: | 5.88 | LQ: | 7.85 in |
| T: | 2.5 | AK: | 4.5 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| D: | 5.12 | AG: | 10.5 |
| I: | 7.5 in | C: | 14 in |
| AJ: | 5.88 | F: | 5.81 |
| BE: | 0.38 in | B: | 13 |
| G: | 2.91 | AD: | 8.85 |
| BF: | 0.41 | RQ: | 7.35 in |
Technical Specifications
| Thrust Rating - output shaft: | 3412 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.5 in |
| Ratio Range: | 60:1 | Motor Frame Size: | 140TC |
| Output Key: | 5/8 X 4.00 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Bore Code: | 40 | Input HP @ 1750 RPM: | 4.265 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

