Grove Gear HMQ252-60-2-2.500-140TC-L9
Part #:HMQ252-60-2-2.500-140TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AD: | 8.85 |
| F: | 5.81 | BD: | 5.88 |
| C: | 14 in | BF: | 0.41 |
| AJ: | 5.88 | I: | 7.5 in |
| D: | 5.12 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| B: | 13 | LQ: | 7.85 in |
| RQ: | 7.35 in | AK: | 4.5 |
| AG: | 10.5 | T: | 2.5 |
| AE2: | 0.68 | BE: | 0.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Key: | 5/8 X 4.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 4.265 |
| Thrust Rating - output shaft: | 3412 | Product Type: | Right Angle |
| Output Diameter (in): | 2.5 in | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Model Code: | HMQ252 |
| Output Shaft Direction: | 2 | Ratio: | 60:1 |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output RPM: | 29.2 | Bore Code: | 40 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

