Grove Gear HMQ252-60-2-2.500-180TC-L1
Part #:HMQ252-60-2-2.500-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | B: | 13 |
| AD: | 8.85 | BD: | 9 |
| AJ: | 7.25 | AE1: | 0.97 |
| D: | 5.12 | BF: | 0.53 |
| BE1: | 0.5 in | V: | 4.26 in |
| AG: | 10.5 | AK: | 8.5 |
| AE2: | 0.68 | T: | 2.5 |
| G: | 2.91 | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | C: | 14 in |
| F: | 5.81 | I: | 7.5 in |
Technical Specifications
| Output Diameter (in): | 2.5 in | Ratio: | 60:1 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | HMQ-2 | Ratio Range: | 60:1 |
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Output RPM: | 29.2 | Input HP @ 1750 RPM: | 4.265 |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 40 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

