Grove Gear HMQ252-60-2-2.500-180TC-L3
Part #:HMQ252-60-2-2.500-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 5.12 |
| F: | 5.81 | AD: | 8.85 |
| BF: | 0.53 | B: | 13 |
| C: | 14 in | BD: | 9 |
| RQ: | 7.98 in | T: | 2.5 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| G: | 2.91 | AJ: | 7.25 |
| LQ1: | 8.61 in | AE2: | 0.68 |
| V: | 4.26 in | AK: | 8.5 |
| I: | 7.5 in | BE1: | 0.5 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.5 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Reducer: | Worm - Right Angle |
| Ratio: | 60:1 | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Ratio Range: | 60:1 |
| Input HP @ 1750 RPM: | 4.265 | Gear Type: | Worm |
| Bore Code: | 40 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

