Grove Gear HMQ252-60-2-2.500-180TC-L9
Part #:HMQ252-60-2-2.500-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | G: | 2.91 |
| V: | 4.26 in | LQ1: | 8.61 in |
| C: | 14 in | T: | 2.5 |
| AJ: | 7.25 | BF: | 0.53 |
| AD: | 8.85 | AK: | 8.5 |
| BE1: | 0.5 in | D: | 5.12 |
| B: | 13 | F: | 5.81 |
| RQ: | 7.98 in | BD: | 9 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | AE1: | 0.97 |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 4.265 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Ratio: | 60:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Diameter (in): | 2.5 in |
| Housing Material: | Cast Iron | Bore Code: | 40 |
| Input Style: | C-Face Quill | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Assembly: | HMQ-2 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3412 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

