How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | B: | 13 |
| I: | 7.5 in | AD: | 8.85 |
| BD: | 9 | D: | 5.12 |
| BE1: | 0.5 in | G: | 2.91 |
| T: | 2.5 | AE1: | 0.97 |
| LQ1: | 8.61 in | AK: | 8.5 |
| AJ: | 7.25 | RQ: | 7.98 in |
| F: | 5.81 | AE2: | 0.68 |
| V: | 4.26 in | C: | 14 in |
| BF: | 0.53 | AG: | 10.5 |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Key: | 5/8 X 4.00 | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Bore Code: | 40 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.265 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output RPM: | 29.2 |
| Assembly: | HMQ-2 | Ratio: | 60:1 |
| Output Diameter (in): | 2.5 in | Ratio Range: | 60:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

