How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | RQ: | 7.98 in |
| AJ: | 7.25 | T: | 2.5 |
| C: | 14 in | AD: | 8.85 |
| I: | 7.5 in | BF: | 0.53 |
| BD: | 9 | LQ1: | 8.61 in |
| F: | 5.81 | G: | 2.91 |
| BE1: | 0.5 in | V: | 4.26 in |
| AE1: | 0.97 | AK: | 8.5 |
| B: | 13 | D: | 5.12 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
Technical Specifications
| Bore Code: | 40 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.375 | Output Key: | 5/8 X 4.00 |
| Input HP @ 1750 RPM: | 4.265 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output RPM: | 29.2 | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Assembly: | HMQ-2 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 2.5 in |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,570 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

