Grove Gear HMQ252-60-2-2.500-56C-L1
Part #:HMQ252-60-2-2.500-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 7.85 in |
| AJ: | 5.88 | AE1: | 0.97 |
| AD: | 8.85 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | B: | 13 |
| V: | 4.26 in | AE2: | 0.68 |
| D: | 5.12 | BD: | 5.88 |
| C: | 14 in | I: | 7.5 in |
| BF: | 0.41 | G: | 2.91 |
| BE: | 0.38 in | F: | 5.81 |
| AG: | 10.5 | T: | 2.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Bore Code: | 40 | Assembly: | HMQ-2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Output Diameter (in): | 2.5 in | Input Bore (C Face): | 0.625 |
| Ratio: | 60:1 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 60:1 |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 4.265 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

