Grove Gear HMQ252-60-2-2.688-180TC-L1
Part #:HMQ252-60-2-2.688-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | BE1: | 0.5 in |
| AG: | 10.5 | C: | 14 in |
| BD: | 9 | I: | 7.5 in |
| AD: | 8.85 | D: | 5.12 |
| AK: | 8.5 | AJ: | 7.25 |
| AE2: | 0.68 | V: | 4.26 in |
| LQ1: | 8.61 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | T: | 2.688 |
| AE1: | 0.97 | F: | 5.81 |
| G: | 2.91 | RQ: | 7.98 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 60:1 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Bore Code: | 43 |
| Input HP @ 1750 RPM: | 4.265 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.688 in |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Ratio: | 60:1 | Output Key: | 5/8 X 4.00 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

