Grove Gear HMQ252-60-2-2.688-180TC-L2
Part #:HMQ252-60-2-2.688-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 2.688 |
| AJ: | 7.25 | AG: | 10.5 |
| C: | 14 in | BF: | 0.53 |
| AK: | 8.5 | G: | 2.91 |
| AE2: | 0.68 | AE1: | 0.97 |
| I: | 7.5 in | B: | 13 |
| AD: | 8.85 | D: | 5.12 |
| LQ1: | 8.61 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| F: | 5.81 | BD: | 9 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Input HP @ 1750 RPM: | 4.265 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output RPM: | 29.2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.688 in |
| Thrust Rating - output shaft: | 3412 | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Service Factor: | 1 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Output Key: | 5/8 X 4.00 | Bore Code: | 43 |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,570 lb |

